??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-7/16 Inch
Part Number
104026
Expansion Type
Description
F4B-SD-307
Weight
139 lbs
A
6-3/8 Inch
B
14-1/2 Inch
C
5-3/8 Inch
D
12-1/2 Inch
E
1/4 Inch
Bolt Diameter
7/8 Inch
H
1-1/8 Inch
J
8.839 Inch
L
5-1/16 Inch
EXP
1/4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.